Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

Optimize boiler efficiency in utilities

Boiler efficiency begins with measuring quality measurements and real-time data

Plant personnel in boiler utility
Boiler, feedwater ©Endress+Hauser
Boiler efficiency and controlling feedwater

What is my first step to conserve energy in utilities?

Unaware of how much energy is being consumed in your plant utilities? Lack of understanding and visibility to where energy is being used results in loss of resources, productivity inefficiencies and unnecessary energy consumption. How can plant managers and engineers ensure optimal energy usage and resources in utilities? There are a variety of utilities and applications to explore to uncover energy savings. Boiler efficiency and steam quality is a good place to start.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Boost boiler efficiency for optimal performance

Determining where problems exist and measuring steam consumption throughout the system requires instrumentation. The difficulty of improving efficiency is that there are so many variables which can affect it. In fact, when looking at a complete steam system, virtually everything affects efficiency in one way or another, from combustion air temperature at the boiler, to a malfunctioning steam trap on the edge of a distribution line.

Boiler efficiency process map ©Endress+Hauser

Improve boiler efficiency: monitor with smart instrumentation

Boilers usually have standard instrumentation. However, boiler control can be improved by adding more sophisticated instrumentation with enhanced monitoring capabilities. Selecting the proper instrumentation enables plant personnel to monitor specific energy consumption and boiler efficiency.

Dryness fraction ©Endress+Hauser

Dryness fraction impacts boiler efficiency

Monitoring dryness fraction is crucial for boiler efficiency. Dry steam vs. wet steam can determine how effective and efficient your utility operates and can significantly increase or reduce your energy consumption and costs. Energy loss, heat transfer, corrosion and steam consumption all have an impact on boiler efficiency and controlling feedwater, steam separation and proper boiler operation can enhance overall efficiency and performance.

If the dryness fraction is only 90%, this means that 10% of the energy customers believe is available is already lost. In addition, traditional flowmeters are subject to an increased measuring error of typically 5-8% because of the liquid fraction leaving the boiler.

boiler, steam, utility, energy

Steam quality affects overall system safety

To optimize the boiler's lifespan, availability, efficiency, and overall safety, a comprehensive analysis of water and steam is essential. SWAS Compact systems offer complete analysis of water/steam cycles, including sample preparation for measuring parameters such as cation conductivity, pH, dissolved oxygen, turbidity, sodium, silica, phosphate, redox (ORP), ammonium, hardness, iron, copper, and more.

Gain transparency and insights into your process and increase safety with these instruments

Industrial energy management for steam, compressed air, heating, cooling and industrial gases starts with proper instrumentation  

Please submit the form to download

Discuss your production challenges with our expert

Our local Endress+Hauser experts are ready to support you.

Continue learning about energy savings in utilities