![](https://portal.endress.com/picpool/sft/prodcont/thumb/tmt165.jpg)
![iTEMP FF TMT165 Product picture of: iTEMP FF TMT165](https://portal.endress.com/webapp/picturepool/500/0/TMT165.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![iTEMP FF TMT165 Product picture of: iTEMP FF TMT165](https://portal.endress.com/webapp/picturepool/500/0/TMT165.jpg)
Temperature transmitter, H1 FF-Protocol
Application: RTD, TC, Ohm, mV.
Galvanical insulation.
ITK 4.0. Curr. consumption 12 mA.
NEMA 4X, IP67 field housing.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Temperature field transmitter iTEMP FF TMT165
Universal two-channel field transmitter for resistance thermometers,
thermocouples, resistance and voltage transmitters and differential
measurement using FF ® protocolEN 04/02/2005Language:
English
Version:
04/02/2005
File size:
823.8 KB
File name:
ti085ren.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung iTEMP TMT 165 FOUNDATION Fieldbus Temperaturtransmitter
Betriebsanleitung iTEMP TMT 165 FOUNDATION Fieldbus
TemperaturtransmitterEN 15/12/2003Language:
English
Version:
15/12/2003
File size:
3.7 MB
File name:
BA114RA2.PDF
-
-
-
Ex Safety Instruction (XA)
ATEX Safety instructions FOUNDATION Fieldbus Temperature transmitter iTEMP TMT165
Safety instructions for electrical apparatus certified for use in
explosion-hazardous areas.EN 01/04/2001Language:
English
Version:
01/04/2001
File size:
3.1 MB
File name:
XA009ra3.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM iTEMP® 165
FOUNDATION Fieldbus Temperature transmitter iTEMP® TMT165
Installation Notes for hazardous locationsLanguage:
English
Version:
01/12/2000
File size:
35.4 KB
File name:
140900111.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing CSA iTEMP® 165
FOUNDATION Fieldbus Temperature transmitter iTEMP® TMT165
Installation Notes for hazardous locationsLanguage:
English
Version:
02/10/2000
File size:
38.5 KB
File name:
140900112.pdf
-
-
-
Explosion Protection
Product family: DIN rail transmitter, Field transmitter, Head transmitters, Process RTD heavy duty, Process TC heavy duty, RTD therm ometer
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TMT111-, TMT111L-, TMT112-, TMT11
2L-, TMT121-, TMT121L-,TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT142B-, TMT142C-, TMT142R-, TMT162-, TMT162C-, TMT162R-, TMT1
65-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT184-, TMT187-, TMT188-, TMT31-, TMT470L-, TMT71-, TMT72-, TMT80-, T
MT82-, TMT84-, TMT85-, TMT86-
Region: Great Britain
Approval agency: CML
Protection: Ex d, Ex e, Ex i, Ex m, Ex tLanguage:
English
Version:
14/07/2022
File size:
105 KB
File name:
CML 21UKQAN14561 issue 0.pdf
-
-
-
Explosion Protection
Product family: Field transmitter
Product root: TMT165-
Region: Europe (ATEX)
Approval agency: NEMKO
Category: II 1 G
Protection: EEx ia IIC T4Language:
English
Version:
24/04/2006
File size:
1.3 MB
File name:
Nemko00ATEX437Xen.pdf
-
-
-
Explosion Protection
Product family: Field transmitter
Product root: TMT165-
Region: Europe (ATEX)
Approval agency: NEMKO
Category: II 2 G
Protection: EEx d IIC T6Language:
English
Version:
24/04/2006
File size:
781.9 KB
File name:
Nemko00ATEX369Xen.pdf
-
-
-
Explosion Protection
Product family: Field transmitter
Product root: TMT165-
Region: Canada, USA
Approval agency: CSA
Category: I,II,III/1,2/A,B,C,D,E,F,G/
Protection: DIP, IS, NI, XPLanguage:
English
Version:
20/04/2006
File size:
1022.4 KB
File name:
CSA1110996.pdf
-
-
-
Explosion Protection
Product family: Field transmitter
Product root: TMT165-
Region: USA
Approval agency: FM
Category: I,II,III/1,2/A,B,C,D,E,F,G/
Protection: DIP, IS, NI, XPLanguage:
English
Version:
20/04/2006
File size:
656 KB
File name:
FM3009468.pdf
-