Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik
Picture of portable concentration measuring device Teqwave T for temporary in situ liquid analysis

Teqwave T – Ultrasonic concentration meter

Smart, mobile measuring device – individually for your process

D9TB
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information

En överblick över specifikationer

  • Max. measurement error

    Density: ±0.01g/cm³ (internal variable)
    Temperature: ±0.5K
    Sound velocity: 2m/s (internal variable)

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Process temperature

    0 to 100 °C (32 to 212 °F)

  • Wetted materials

    Stainless steel1.4571 (316 Ti)

Applikationsområde

The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Temporary concentration measurement of liquids at various measuring points in plant & laboratory

Device properties

  • Insertion length: 180 mm (7 in)

  • Accurate and independent of flow profile

  • Robust, portable transmitter with Li-ion battery 2300 mAh

  • Large color display with 4 operating keys

  • Integrated data storage for max. 3000 measured values

Fördelar

  • Easy, fast and efficient – real-time in situ liquid analysis

  • Versatile applications – one device for changing tasks

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – surveillance of product quality without sampling

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Fast, straightforward operation without metrology knowledge – pre-configured measuring points

  • Efficient plant monitoring – up to 8 hours of mobile operation without external power supply

Xpert urvalet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

Xpert: Hantera dina mest utmanande applikationer ©Endress+Hauser
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande

Please Wait (spinning wheel) Loading alternative products