Ramanspektroskopi – avancerad optisk analysteknik
Förbättra anläggningssäkerheten, säkerställ produktkvaliteten och optimera driften. Ramanspektroskopi mäter sammansättningen och molekylstrukturen i dina prover från labb till process i realtid.
Produkten är inte tillgänglig på den svenska marknaden.
Kontakta din Endress+Hauser-säljpartner för ytterligare frågor.
Calibration Reference Standard
CRS-785: 790.7 to 1074.5 nm
Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass and more
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit
Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability
Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk
Enables quick instrument calibration and verification, reducing down time
Requires no external power for easier deployment in the field
High-end produkter
Tekniska egenskaper
Enkelhet
Standardprodukter
Tekniska egenskaper
Enkelhet
Specialprodukter
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |
System design and specifications for the multi optic calibration
and verification kit
EN | SV | ||
26/06/2023
|
|
|
Språk: |
Engelska |
Version: |
26/06/2023 |
Filstorlek: |
478.7 KB |
Filnamn: |
TI01719CEN_0123 Multi optic calibration and verification kit.pdf |
System design and specifications for the Raman flow assembly calibration
and verification kit
EN | SV | ||
29/06/2023
|
|
|
Språk: |
Engelska |
Version: |
29/06/2023 |
Filstorlek: |
430.9 KB |
Filnamn: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
System design and specifications for the Raman Rxn-46
calibration and verification kit
EN | SV | ||
11/01/2024
|
|
|
Språk: |
Engelska |
Version: |
11/01/2024 |
Filstorlek: |
400.4 KB |
Filnamn: |
TI01765CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
EN | SV | ||
29/06/2023
|
|
|
Språk: |
Engelska |
Version: |
29/06/2023 |
Filstorlek: |
1006.6 KB |
Filnamn: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
multi optic calibration and verification kit
EN | SV | ||
26/06/2023
|
|
|
Språk: |
Engelska |
Version: |
26/06/2023 |
Filstorlek: |
996.4 KB |
Filnamn: |
BA02294CEN_0123 Multi optic calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman Rxn-46 calibration and verification kit
EN | SV | ||
11/01/2024
|
|
|
Språk: |
Engelska |
Version: |
11/01/2024 |
Filstorlek: |
928.9 KB |
Filnamn: |
BA02324CEN_0123.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
Språk: |
Engelska |
Version: |
31/05/2023 |
Filstorlek: |
837 KB |
Filnamn: |
PU01517CEN_0123.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
Språk: |
Engelska |
Version: |
13/12/2023 |
Filstorlek: |
2.1 MB |
Filnamn: |
PU01518CEN_0223.pdf |
An eBook highlighting our Raman spectroscopy reusable and
single-use bioprocessing portfolio (including the Raman Rxn2
analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe,
Raman single use optic system, bio multi optic, and bio sleeve),
powered by Kaiser Raman technology.
Språk: |
Engelska |
Version: |
29/08/2024 |
Filstorlek: |
1.2 MB |
Filnamn: |
CP01586CEN_0124.pdf |
An overview brochure about our Raman spectroscopy multi use and
single use bioprocessing portfolio (including the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe, Raman single use
optic system, bio multi optic, and bio sleeve), powered by Kaiser Raman
technology.
Språk: |
Engelska |
Version: |
13/12/2023 |
Filstorlek: |
4 MB |
Filnamn: |
IN01267CEN_0223.pdf |