Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Raman spectroscopy disposable bio sleeve for bioprocessing

Raman bio sleeve

Maintain sterility and spectral quality while reducing maintenance and cleaning burdens

KRBSL
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Raman spectroscopy

  • Temperature


    -30 to 150 °C / -22 to 302 °F

  • Sampling probe compatibility

    Raman Rxn-10

  • Sampling optic compatibility

    bio multi optic

  • Pressure

    Max pressure: 13.8 barg / 200 psig

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Immersible length

    120 or 220 mm
    4.73 or 8.67 inch

  • Immersible diameter

    12 mm
    0.48 inch

  • Sterilization method

    Autoclave, gamma irradiation

  • Process connection

    PG13.5