Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Image of a Raman micro flow cell for downstream bioprocessing

Raman flow cell

Reduce downstream bioprocessing costs and ensure safer patient outcomes

KRFC
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Raman Spectroscopy

  • Temperature

    Operating:
    0 to 40 °C / 32 to 104 °F
    Storage:
    -20 to 60 °C / -4 to 140 °F

  • Relative humidity

    Storage:
    < 90 % Non-Condensing

  • Unit dimensions (width x height x depth)

    46 x 25 x 11 mm
    1.8 x 1.0 x 0.4 inch

  • Sampling probe compatibility

    Raman Rxn-10

  • Sampling optic compatibility

    micro flow bench

  • Pressure

    Max pressure: 4.8 barg / 70 psig

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    CIP/SIP

  • Process connection

    5/16-24 flat bottom ferrules
    Up to 3/16 inch OD tubing

  • Fluid path thickness

    2.5 mm

  • Flow conditions

    Laminar

  • Flow cell maximum volumetric flowrate

    15 mL/min