Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Product picture  Raman optic system for single use side view aiming down and right

Raman optic system for single use

Ensure sterility and reliability for single-use biopharmaceutical development and manufacturing

KRSU1
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Raman spectroscopy

  • Laser wavelength

    785 nm, 1000 nm

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature: 0 to 100 °C / 32 to 212 °F

  • Length

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Diameter

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Sterilization method

    Gamma sterilzable