Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Product photo Raman Calibration Tool front view angled from above

Raman Calibration Tool

Fast, simple, and accurate field tool for intensity calibration of Raman analyzers

KRCT
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Raman spectroscopy

  • Ambient temperature

    Operating:
    -20 to 50 °C / -4 to 122 °F
    Recommended storage:
    15 to 25 °C / 59 to 77 °F

  • Relative humidity

    Recommended storage: < 10 % humidity, non-condensing

  • Unit dimensions (width x height x depth)

    83 x 66 mm / 3.27 x 2.60 inch

  • Weight

    0.54 kg / 1.20 lb

  • Spectral intensity reference

    NIST SRM glass

  • Spectral intensity output repeatability (at time of certification)

    < ±2 %

  • Long term spectral uncertainty (at any wavelength)

    ±2.85 %

  • Spectral intensity calibration range

    534.5 to 694.0 nm