Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
product picture of the process gas analyzer MKAS

MKAS
process gas analyzer

The flexible analyzer system for process- and emission-measurement applications

IMKAS
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information

En överblick över specifikationer

  • Measured variables

    O2, CO, NO, NOx, SO2, Ar, CBrF3, CClF3, CCl2F2, CCl3F, CHClF2, CHCl3, CH2Cl2, CH2O, CH3Cl, CH3OH, (CH3)2O, CH4, CO, CO2, CS2, C2Cl2F4, C2Cl3F3, C2Cl4, C2HCl3, C2H2, C2H2Cl2, C2H2F4, C2H3Cl3, C2H4, C2H4Cl2, C2H5OH, C2H6, C3H4, C3H6, C3H7OH, C3H8, C3H8O2, C4H6, C4H8, C4H10, C4H8O, C4H9OH, C5H12, C6H10O, C6H12, C6H14, C7H16, C7H8, C8H10, He, H2, H2O, NH3, SF6, N2O, TOC, H2

Applikationsområde

The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.

  • Measurements in raw or clean gas

  • Measurements in process gases

  • Emissions monitoring, compliant with current EU directives


Device properties:

  • Analyzers and measured parameters can be retrofitted at any time

  • Available in a standard size or as a space-saving compact version

  • Meets the requirements for an automated measurement system (AMS) according to EU standards

  • Sample gas bypass for very short response times

  • Matches specific demands even for highly dusty process applications and ATEX applications

Fördelar

  • Customizable to the measuring task thanks to the modular design

  • Proven system components ensures high reliability

  • Comprehensive service packages available (incl. installation and commissioning)

  • Various type of cold-xtractive or hot-extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc

Xpert urvalet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

Xpert: Hantera dina mest utmanande applikationer ©Endress+Hauser
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande

Please Wait (spinning wheel) Loading alternative products