Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
product picture of the digital analyzer solution Monitoring Box

Monitoring Box
digital analyzer solution

Analytical processing of status and application data

ICOMO
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information

En överblick över specifikationer

  • Supported products

    FLOWSIC200, GM32, MCS100FT, MCS200HW, MCS300P, MERCEM300Z, VICOTEC320, VICOTEC450, VISIC100SF, VISIC50SF, DUSTHUNTER SB100, DUSTHUNTER SP100, FLOWSIC100, MARSIC300, VICOTEC410

  • Data output

    Monitoring Box frontend
    Alerts in the dashboard
    Notifications via email
    Data export (CSV)
    Data integration into foreign systems (API)

  • Hosting

    Off-premise: monitoringbox.endress.com
    Industrial PC, other solutions on request

  • Contract type

    SaaS (Software as a Service)

Applikationsområde

Monitoring Box is a digital solution for continuous monitoring of status of devices and plants, as well as the application itself. Its combination of historic and real-time data enables transparent insights into violations of the limit values and changes in status. The analyzed data is used to produce diagnoses, statistics and forecasts that enable predictive and tailored maintenance. Devices and plants can also be operated in the high power range and resources can be utilized efficiently.

  • Remote monitoring of sensors, systems, analyzers, machines and plants

  • Creation of diagnoses, statistics and forecasts with event-oriented recommendations for action


Features:

  • Supported Products: FLOWSIC200, MCS200HW, MCS300P, MERCEM300Z, VICOTEC450, VISIC100SF

  • Pre-defined data models and data processing

  • Browser-based dashboard for data visualization

  • Real-time warnings and logbook with result logging

  • Plug-and-play installation

  • Data storage via Cloud or on-premise solution

Fördelar

  • Transparent insights into the productivity and availability of devices and plants at any time

  • Intelligent predictions based on application or sensor-specific analyses

  • Optimized alignment of operating parameters and application settings

  • Quick and tailored action thanks to user-defined notifications

  • Simple and quick installation without programming knowledge

  • Secure usage and transfer of data

Xpert urvalet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

Xpert: Hantera dina mest utmanande applikationer ©Endress+Hauser
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande

Please Wait (spinning wheel) Loading alternative products