Pure high quality beer and clean wastewater
Monitoring of effluent with Viomax CAS51D at Heineken
Today environmental regulations are increasingly stringent to prevent contamination of the environment. Heavy fines may be imposed if disposal with organic load is above the tolerated level by supervisory bodies. This also applies to the Heineken brewery in Brazil. With the Endress+Hauser solution, they are able to check their wastewater system at any time and ensure proper functioning.
![Safe effluent in beer production to protect the environment](/__image/a/19855/k/baac1e7925325c598a0814174b62c4b79e5fda02/ar/2-1/w/1024/t/jpg/b/ffffff/fn/IS_beer-production_original.jpg)
The new sensor Viomax CAS51D pays off
-
Reduction of maintenance costs thanks to longer maintenance intervals and no usage of consumables
-
Sensor with easy maintenance/cleaning routine which is performed every 15 days due to the location of the installation point
-
Single sensor reading multivariates of the process: TOC, COD and BOD
Heineken needs to determine, with the help of measurement technology, whether the organic load in the wastewater is within the specified limits. They used an intelligent, robust and easy maintenance inline sensor for measuring organic load in the waste water treatment plant to assure meeting the requirements of the discharge and to to skip high peak values and to ensure a smooth operating process.
With the digital SAC (Spectral absorption coefficient) sensor Viomax CAS51D it is possible to measure the organic load: COD (Chemical Oxygen Demand), BOD (Biochemical Oxygen Demand) and TOC (Total Organic Carbon). As the sensor works with a
measuring wavelength of 254 nm it meets the requirements to control the treated water in breweries with highest accuracy.
-
Standardprodukter
- Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
-
Specialprodukter
- Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |