Prevent grain dust ignition in bulk tanks & silos
Temperature profiling in the food industry
Organic products exposed to environmental contaminants risk undergoing chemical reactions, involving an increase in temperature. This can lead to product degradation and inevitably introduce explosion risks. Accurate temperature profiling can detect these temperature hotspots and ensures highest product quality and personnel safety.
![Silos for food storage of coffee beans](/__image/a/9681434/k/a1904e98f1bbdd230c83a902a08ca63842abae6e/ar/2-1/w/1024/t/jpg/b/ffffff/fn/Coffee%20silo%20plant.jpg)
Multipoint temperature measurement in silos filled with organic products, such as roasted coffee beans
Benefits
Automatic monitoring of the measured temperature values in real time
Mitigation of risks through reliable temperature profile measurement for hotspot detection
Potential savings in reduction of non-quality products
Continuous operation and process availability are ensured
The challenge
The development of a solution to monitor temperature in multiple silos of a single location plant. The customer needed precise measurement of three temperature points per silo to identify a temperature increase above the defined limits in advance and to ensure consistent product quality.
Our solution
The iTHERM MultiSens TMS31 is a customized multipoint thermometer for demanding applications. With only a single entry point it reduces the required efforts for installation and creates fewer interferences with the thermal insulation.
Many solutions in the market use electrochemical sensors to detect ignition only when it happens but not before. To solve this problem, the Memograph RSG45 advanced data manager is used for seamless communication to the client’s control system.
-
Standardprodukter
- Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
-
Specialprodukter
- Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |