Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Complete turbidity measuring point

Low-turbidity measuring point for drinking and process water

All you need for reliable and highly accurate turbidity measurement

71481762
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Pris efter konfigurering i kundvagnen

Produkten är inte tillgänglig på den svenska marknaden.

*Please contact your Endress+Hauser sales partner for any further questions.

Fördelarna i korthet

  • Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.

  • Accurate and reliable turbidity measurement

    Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.

  • Suitable for all turbidity measuring points

    Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.

  • Low-maintenance operation

    The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.

  • Ruggedized flow assembly

    The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.

  • Sensor verification and calibration without Formazin

    With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.

Paketspecifikation

Overview of all bundle parts

Komponenter och förkonfigureringar

  • Fästen

    För att säkerställa att komponenterna är kompatibla med varandra har de tilldelats särskilda fästen. Öppna parametrar låter dig anpassa konfigurationen efter dina egna behov.

    Komponenter kan konfigureras i paketet i kundvagnen
  • Komponenter
    CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    1

    Turbidity sensor
    Turbimax CUS52D

    Fästen:
    CUS52D-AA1B _ _
    Godkännande:
    AA
    Oklassat område
    Mätmetod:
    1
    ISO 7027, IR
    Processanslutning:
    B
    Klamp 2"
  • Flowfit CUA252 is a turbidity flow cell with extremely low backscattering.
    2

    Turbidity assembly
    Flowfit CUA252

    Fästen:
    CUA252-AA _ 21
    Material, mediaberörda delar:
    2
    PE100 - 316L/1.4404 (Clamp Adapter)
    Godkännande:
    AA
    Oklassat område
    Tätning, medieberörda delar:
    1
    EPDM
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fästen:
    CM442-AA _ _ _ _ _ A
    Godkännande:
    AA
    Oklassat område
    Kabelgenomföringssats:
    A
    Medlevererad
  • CYR52: Automatic ultrasonic cleaning system for turbidity sensors.
    4

    Ultrasonic cleaning system
    CYR52

    Fästen:
    CYR52-AA _ _
    Godkännande:
    AA
    Oklassat område
    >>Tillbehör inkluderat:
    RQ
    Set montagebeslag, CUA252
  • The CUY52 solid state reference is a verification tool for all Turbimax CUS52D turbidity sensors.
    5

    Solid state reference
    CUY52

    Fästen:
    CUY52-AA
    Godkännande:
    AA
    Oklassat område
  • Endress+Hauser
    6

    Luftbubbelfälla, CUA252

    Fästen:
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande