Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Pris efter konfigurering i kundvagnen

Produkten är inte tillgänglig på den svenska marknaden.

*Please contact your Endress+Hauser sales partner for any further questions.

Fördelarna i korthet

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Paketspecifikation

Overview of all bundle parts

Komponenter och förkonfigureringar

  • Fästen

    För att säkerställa att komponenterna är kompatibla med varandra har de tilldelats särskilda fästen. Öppna parametrar låter dig anpassa konfigurationen efter dina egna behov.

    Komponenter kan konfigureras i paketet i kundvagnen
  • Komponenter
    Endress+Hauser
    1

    Teknisk specialprodukt Analys CSOL

    Fästen:
    CSOL-PA3WP1
    Applikation:
    A3
    Ytvatten
    Modifiering:
    WP1
    Medieberörda delar (plast)
    >>Parameter, transmitter:
    SH
    Konduktivitet
    Beskrivning:
    P
    Panel
    >Paket specifikation:
    TE
    Applikation:
    A1
    Rent vatten
    Modifiering:
    WM1
    Medieberörda delar (metall)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fästen:
    CM444-AAM4 _ _ FI10 _ _
    Godkännande:
    AA
    Oklassat område
    Sensoringång:
    M4
    4x digital givare
    Ytterligare funktioner:
    FI
    2x relä, 2x digital ingång, 2x digital utgång
    Matning:
    1
    100...230VAC (50/60Hz)
    Kabelgenomföring hus:
    0
    Metrisk
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    3

    Digital pH sensor
    Memosens CPS11E

    Fästen:
    CPS11E-AA7AAS2
    Godkännande:
    AA
    Oklassat område
    Elektrodtyp:
    7
    Standardversion, nollpunkt pH 7,0, temperatursensor NTC 30k
    Användningsområde:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Referenssystem:
    AS
    PTFE ring koppling, saltlager, mättad KCl, Ag/AgCl
    Skaftlängd:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    4

    Digital oxygen sensor
    Memosens COS22E

    Fästen:
    COS22E-AA12AALB _
    Godkännande:
    AA
    Oklassat område
    Cap karakteristik:
    AA
    Syrafast stål
    Mätområde:
    12
    0...2mg/l
    Sensorlängd:
    LB
    120mm
  • Memosens CLS15E - Digital contacting conductivity sensor for pure and ultrapure water
    5

    Digital conductivity sensor
    Memosens CLS15E

    Fästen:
    CLS15E-AAHC10 _
    Godkännande:
    AA
    Oklassat område
    Processanslutning:
    HC
    Gänga NPT1/2
    Material:
    10
    Sensor PES, elektroder 1.4435
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fästen:
    CYK10-A011
    Godkännande:
    A
    Oklassat område
    Kabellängd:
    01
    1,5m
    Kabelanslutning:
    1
    Kopplingsplint
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande