Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Product picture Raman Rxn-10 probe non-contact optic attached front view aiming toward right corner

Raman non-contact optics

Protect your samples with contact-free measurement

KNCO1
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Raman spectroscopy

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature: ambient

  • Pressure

    Ambient

  • Length

    Varies based on model

  • Diameter

    Varies based on model

  • Working distance

    NCO-0.4-NIR: 10 mm / 0.40 inch
    NCO-0.5-VIS: 12.5 mm / 0.50 inch
    NCO-1.3-VIS: 33 mm / 1.30 inch
    NCO-2.5-VIS: 64 mm / 2.52 inch
    NCO-3.0-NIR: 75 mm / 2.96 inch
    NCO-5.5-VIS/NIR: 140 mm / 5.52 inch