Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
product picture of the process gas analyzer TRANSIC Extractive

TRANSIC Extractive
process gas analyzer

Oxygen measurement for every application

ITRANEX
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Cold extractive, Hot extractive

  • Measured variables

    O2

  • Measuring range

    O2:
    0 vol. % ... 5 vol. %
    0 vol. % ... 25 vol. %
    0 vol. % ... 100 %

  • Process temperature

    –20 °C ... +200 °C
    Can be expanded on the system side if necessary

  • Ambient temperature range

    -20 °C ... +60 °C
    Can be expanded on the system side if necessary

  • Degree of protection

    IP66

  • Hazardous area approvals

    IECEx
    ATEX
    NEC/CEC (US/CA)

  • Product safety

    CE, FM