Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Product picture dtemperature transmitter

iTEMP TMT128 temperature transmitter

4-20 mA temperature transmitter as DIN rail device with one TC sensor input suitable for use in hazardous areas

TMT128
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Rail transmitter

  • Input

    1 x TC

  • Output

    1 x analog 4...20 mA

  • Auxiliary power supply

    12...35 V DC (standard-version)
    12...30 V DC (Ex-version)

  • Installation

    DIN-rail

  • Accuracy

    (Type K) <= 0,5 K
    (Type K) <=0,9 °F

  • Galvanic isolation

    yes

  • Certification

    UL rec. Comp
    marine approval
    GOST Metrology
    FM IS,NI,Class I,Div.1+2,Group ABCD
    CSA IS,NI,Class I,Div.1+2,Group ABCD
    ATEX II2(1)G Ex ia[ia Ga] IIC T6 Gb
    ATEX II3G Ex nA IIC Gc
    FM+CSA IS,NI,Class I,Div.1+2,Group ABCD
    CSA General Purpose