Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Product picture resistance thermometer TST434

TST434
Resistance thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

TST434
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    probe for ambient temperature measurement
    without neck

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Outer diameter protection tube / Insert

    20,0 mm (0,79'')

  • Material protection tube/ thermowell

    Aluminium

  • Operating temperature range

    PT 100:
    -50 °C ...100 °C
    (-58 °F …212 °F)

  • Max. process pressure (static)

    at 20 °C: 1 bar (15 psi)

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Certification

    SIL (transmitter only)