Ramanspektroskopi – avancerad optisk analysteknik
Förbättra anläggningssäkerheten, säkerställ produktkvaliteten och optimera driften. Ramanspektroskopi mäter sammansättningen och molekylstrukturen i dina prover från labb till process i realtid.
Produkten är inte tillgänglig på den svenska marknaden.
254 x 102 x 66 mm
10.0 x 4.0 x 2.6 inch
Raman Rxn-10
The Raman flow assembly brings in-line Raman spectroscopy to downstream bioprocessing. Comprised of a flow cell and associated flow bench connected to an Rxn-10 probe, this system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow assembly provides real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Brings Raman-based process insights and control to downstream bioprocessing unit operations
Achieves lower limits of detection through enhancement of the Raman signal
Provides continuous, real-time measurements with high sensitivity for development-scale flow rates
Easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit
With the flow bench, provides flexibility to swap out flow cells any time without impacting your process or sterility
High-end produkter
Tekniska egenskaper
Enkelhet
Standardprodukter
Tekniska egenskaper
Enkelhet
Specialprodukter
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |
System design and specifications for the Raman flow assembly
(KRFB, KRFC)
Språk: |
Engelska |
Version: |
30/06/2023 |
Filstorlek: |
329.5 KB |
Filnamn: |
TI01721CEN_0123.pdf |
System design and specifications for the Raman flow assembly calibration
and verification kit
Språk: |
Engelska |
Version: |
29/06/2023 |
Filstorlek: |
430.9 KB |
Filnamn: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly (KRFB, KRFC)
Språk: |
Engelska |
Version: |
30/06/2023 |
Filstorlek: |
951.5 KB |
Filnamn: |
BA02296CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
Språk: |
Engelska |
Version: |
29/06/2023 |
Filstorlek: |
1006.6 KB |
Filnamn: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).
Språk: |
Engelska |
Version: |
27/06/2024 |
Filstorlek: |
1.9 MB |
Filnamn: |
PU01585CEN_0124.pdf |
A combined product list of analysis offerings from both Optical Analysis
and LIquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly,
Rxn-45 probe, Rxn-46 probe, Raman optic system for single use,
Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E,
Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E,
Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and
Memobase software).
Språk: |
Engelska |
Version: |
11/04/2024 |
Filstorlek: |
776.1 KB |
Filnamn: |
PU01484CEN_0224.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
Språk: |
Engelska |
Version: |
13/12/2023 |
Filstorlek: |
2.1 MB |
Filnamn: |
PU01518CEN_0223.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
Språk: |
Engelska |
Version: |
31/05/2023 |
Filstorlek: |
837 KB |
Filnamn: |
PU01517CEN_0123.pdf |
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).
Språk: |
Engelska |
Version: |
27/06/2024 |
Filstorlek: |
754 KB |
Filnamn: |
PU01584CEN_0124.pdf |
This case study examines Alvotech's use of Raman systems
(Raman Rxn2 analyzer with Rxn-10 probe and Raman flow assembly)
to monitor the downstream protein purification process during UF/DF.
Språk: |
Engelska |
Version: |
11/06/2024 |
Filstorlek: |
5.9 MB |
Filnamn: |
CS01902CEN_0124.pdf |