Process temperature-40°C...+400°C (-40°F...+752°F)
Pressure measuring range100 mbar...40 bar (1.5psi...600 psi)
Main wetted parts316L, AlloyC, Tantal, Monel PTFE, Gold
Material process membrane316L, AlloyC, Tantal, Monel PTFE Gold
Measuring cell100 mbar...40 bar (1.5 psi...600 psi)
Application-specific product selection
Use our product finder to search for the right measuring devices, software or system components. The Applicator helps you to make an individual product selection according to your application area.
Proven in use in a wide range of applications in numerous industries: Differential pressure transmitters are used for the continuous measurement of differential pressures in liquids, vapors and gases. They are suitable for all types of media, both in standard applications and for applications with high process pressures and temperatures.
Measuring principle
The principle of differential pressure measurement is based on measuring the difference between two pressures. The differential value is output as a measurement result using a differential pressure transmitter.
Benefits
Universal differential pressure transmitters for flow, level and filter applications
Process temperatures from -70 to +400 °C are possible with diaphragm seals
Improved process availability and minimization of safety risks thanks to electronic differential pressure system
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .