Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.

Tube skin temperature measurement

in a steam-cracking furnace for ethylene production

One of the main processes in the petrochemical industry is the steam cracking. The heart of the process is the cracking furnace, where high amounts of energy are given to tube coils by the burners. Accurate temperature measurements at multiple points in the furnace sections allow continuous monitoring of furnace performance in terms of energy consumption compared to heat transferred to the process fluids, and tube life monitoring for predictive maintenance.

Steam-cracking furnace illustration ©Endress+Hauser

Benefits

  • Overheating detection

  • Preventing the accumulation of coke in pipes and its negative effects

  • Increased life span of the tubes

  • Regulation of the burners feeding based on temperature measurements leads to substantial energy savings

  • Increased process efficiency & product quality

The challenge

Due to inaccessibility, high temperatures and potential damage, a conventional direct temperature measurement of the medium inside the tube is not possible. A tube skin thermocouple assembly enables the accurate measurement of the outer tube surface in a steam cracking furnace. Another important factor for accurate measurement is to protect the sensor from external thermal effects, mainly the heat coming from the burners.

Our solution

For this application, the TC thermometer TC65 was designed and specifically customized according to customers’ requirements to ensure optimal continuity between the sensor and the process fluid and the least influence from the environmental temperature of the furnace.

  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande