Advances in zero liquid discharge accelerates sustainability
Reduction of chemical usage and energy consumption in water reuse
Garver collaborated with Endress+Hauser and Rockwell Automation, who provided robust instrumentation and technology. Endress+Hauser's liquid analysis sensors for pH and conductivity, Liquiline CM448 and CM442 transmitters, Picomag flowmeters and Memograph RSG45 data managers, along with Rockwell Automation's Power Monitor 500 and variable frequency drives were crucial.
Results
The research demonstrated that Garver’s advanced technology consistently met water quality goals in a ZLD configuration, achieving > 99% TDS reduction without chemical pretreatment.
The pilot trailer, equipped with Endress+Hauser and Rockwell Automation's technology, remains in failure mode analysis under the "electric antiscalant" mode, showing no signs of fouling.
"The instruments installed played a pivotal role in monitoring the efficiency of the process. We have shown that advanced ZLD systems can help reduce the overall water and carbon footprint."
Eric Dole, Water and Energy Practice Lead
Garver LLC
Customer challenge
Removing salt from the watershed is challenging and costly, necessitating efficient source-level treatment solutions. A significant challenge in this project was preventing reverse osmosis membrane fouling, which typically requires intense chemical pretreatment and maintenance.
Solution
The instruments allowed Garver to monitor total flow, instantaneous flow, conductivity, pH, oxidation-reduction potential and temperature accurately and reliably. The real-time data provided by Endress+Hauser's instruments enabled precise adjustments to ensure consistent, low total dissolved solids permeate and distillate, supporting a circular economy by potentially using the salt slurry for sodium hypochlorite generation.
Founded in 1919, Garver LLC provides innovative infrastructure solutions to communities across the United States, offering engineering design services to various sectors, including aviation, construction, federal, transportation and water and wastewater industries. This allowed their research team to embark on a journey to vet a zero liquid discharge (ZLD) treatment train to recover saline cooling tower blowdown.
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .