Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Memosens CPS97D – digital glasfri pH-elektrod för kraftigt nedsmutsade medier

Memosens CPS97D

CPS97D
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Application

    Chemical industry, pulp and paper, primaries and metal, mining, minerals & metals

  • Characteristic

    Unbreakable
    Useable in highliest clogging media, e.g. suspended solides, dispersion, precipitation reaction
    Needs min. conductivity of >500µS/cm

  • Reference

    Stabilized gel reference system

  • Measuring range

    pH 0 to 14

  • Material

    Sensor shaft: PEEK
    Sealing: FFKM

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.2 and 16.7 inch)

  • Process temperature

    -15 to 110 °C (5 to 230 °F)

  • Process pressure

    Max. 11 bar abs. at 100 °C
    (Max. 159.5 psi at 212 °F)

  • Temperature sensor

    Pt1000

  • Connection

    Inductive, digital connection head with Memosens technology

  • Ingress protection

    IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days)