Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik

Enhanced safety in polymer production

Leakage detection in the Ziegler-Natta Process

For the highly exothermic polymerization reactions in the Ziegler-Natta process, precise temperature measurement is crucial to prevent runaway reactions and to ensure safety and efficiency of the process. Furthermore it is essential to avoid an undetected leakage in the thermowell, as this can be an enormous risk to life and limb for the operating personnel if the instrument were to be opened for maintenance.

Chemical plant ©Adobe Stock/Mulderphoto

Benefits

  • Second process seal: a special thermometer neck tube provides a second seal, preventing the toxic medium from penetrating the connection head.

  • Leakage signaling: the failure of the thermowell is reported to the control system via a pressure switch.

  • Easy maintenance: the thermometer assembly works with standard measuring inserts that can be regularly tested, calibrated or replaced.

The challenge

A proof test is crucial for safety-critical temperature measuring points per SIL standards, covering the temperature transmitter and measuring insert, but excludes thermowell integrity inspection. If the thermowell fails, the medium may enter the thermometer and rise into the connection head, posing a danger during proof tests. Regular thermowell inspections require system shutdowns and can still risk leaks, potentially needing plant evacuation.

Our solution

iTHERM ModuLine TM131 with Dual Seal technology addresses these challenges by providing a second process barrier and signaling thermowell failures.

  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande