Boiler water monitoring made easy
More safety against corrosion and plant downtime
The cheese producer Milchverwertung Ostallgäu eG relies on the continuous recording of quality-relevant parameters in the boiler water with the SWAS Compact solution from Endress+Hauser and thus achieves maximum operational reliability.
Results
-
Continuous and automated measurement of conductivity and pH in the boiler water instead of manual sampling and measurement.
-
High reliability and reproducibility of the measured values due to consistent measuring conditions and precise measurement technology.
-
Simple documentation and fulfillment of verification obligations through automated recording of the measured values in accordance with the Technical Rules for Industrial Safety (TRBS).
Challenge
The examination of the purity of boiler water for steam is often carried out manually. Samples are taken several times a week to meausre parameters such as pH or conductivity in the laboratory. Moreover, the results need to be documented according to legal standards. This approach requires a lot of employee resources. MVO therefore decided to use the SWAS Compact solution from Endress+Hauser.
Our solution
Endress+Hauser supplied the turnkey solution SWAS Compact for continuous and automated monitoring of the quality-relevant parameters in the boiler water. By continuously measuring and recording the measured values, the monitoring and documentation proceed in accordance to legal requirements - without any manual intervention and without the need for an additional operating log.
SWAS Compact at MVO consists of a panel which contains:
Sample cooler
Pressure reducing valve
Electrical temperature protection valve
Overflow valve
Flow assembly and Memosens sensors for conductivity and pH
Liquiline transmitter
Flow measurement
EcoGraph T RSG35 recorder for paperless data recording of the measured values is mounted on the panel
The panel can be expanded at any time. There are slots in the flow assembly for additional Memosens 2.0 sensors.
-
Standardprodukter
- Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
-
Specialprodukter
- Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |