Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Pris efter konfigurering i kundvagnen

Fördelarna i korthet

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Paketspecifikation

Overview of all bundle parts

Komponenter och förkonfigureringar

  • Fästen

    För att säkerställa att komponenterna är kompatibla med varandra har de tilldelats särskilda fästen. Öppna parametrar låter dig anpassa konfigurationen efter dina egna behov.

    Komponenter kan konfigureras i paketet i kundvagnen
  • Komponenter
    Endress+Hauser
    1

    Teknisk specialprodukt Analys CSOL

    Fästen:
    CSOL-PA3WP1
    >>Parameter, transmitter:
    SK
    Klor/Klordioxid
    Beskrivning:
    P
    Panel
    Applikation:
    A3
    Ytvatten
    Modifiering:
    WP1
    Medieberörda delar (plast)
    >Paket specifikation:
    TA
    Paket 01 CDP50 free chlorine Panel
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fästen:
    CM442-AAM2 _ FD _ _ _
    Godkännande:
    AA
    Oklassat område
    Ytterligare funktioner:
    FD
    2x digital input, 2x digital output
    Sensoringång:
    M2
    2x digital givare
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Fästen:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Flöde område:
    A
    >30 l/h (standard flödesinställning)
    Godkännande:
    AA
    Oklassat område
    Material Modul/tätningar:
    1
    PMMA/FKM
    Material ytterligare delar/tätningar:
    A
    PVC/FKM
    Processanslutning:
    12
    G1/4
    Modulkonfiguration:
    10
    Desinfektion+pH+indikation flöde
    Modul 1:
    AA
    Utan
    Modul 2:
    AA
    Utan
    Modul 3:
    AA
    Utan
    Modul 4:
    AA
    Utan
    Modul 5:
    AA
    Utan
    Modul 6:
    AA
    Utan
    Apparatmodell:
    A1
    1
    >>Tillbehör monterat:
    NC
    Provtagningsventil
    >>Tillbehör monterat:
    ND
    Flödesswitch
    >>Tillbehör monterat:
    NB
    Statusindikering lampa
    >>Tillbehör inkluderat:
    RB
    2x kabel M12, 10m
  • Digital disinfection sensor for free chlorine
Memosens CCS51E
    4

    Digital free chlorine sensor
    Memosens CCS51E

    Fästen:
    CCS51E-AA11 _ NA
    AA
    11
    NA
  • Memosens CPS31E - Digital pH sensor for pH compensation in disinfection processes
    5

    Digital pH sensor
    Memosens CPS31E

    Fästen:
    CPS31E-AA7ASB2
    Godkännande:
    AA
    Oklassat område
    Elektrodtyp:
    7
    Standardversion, nollpunkt pH 7,0, temperatursensor NTC 30k
    Användningsområde:
    A
    1–12 pH, -15…80oC, 0,8…4 bar (abs)
    Referenssystem:
    SB
    1 keramisk koppling, saltlager, mättad KCl, Ag/AgCl
    Skaftlängd:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fästen:
    CYK10-A031
    Kabellängd:
    03
    3m
    Godkännande:
    A
    Oklassat område
    Kabellängd:
    01
    1,5m
    Kabelanslutning:
    1
    Kopplingsplint
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande